The popular 275 single panel sliding transaction window is both functional and economical. It features a fixed panel and an operable panel with lots of glass for high visibility. Self-closing operating system is located in the header to keep the service area clear. This transaction window is ideal for many applications.
Anodized aluminum extrusions and ¼” tempered glass combine to give you an attractive, functional, affordable transaction window that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to ensure rain, sleet and snow are deflected away from the interior. Self latches every time it closes so it cannot be pushed open from the outside. Also includes a thumb turn lock and night locking bar.
APPLICATIONS
Chain Restaurants
Region availability
| North America | Asia |
|---|---|
Anguilla | Saudi Arabia |
Antigua and Barbuda | |
Aruba | |
Barbados | |
Belize | |
Bermuda | |
British Virgin Islands | |
Canada | |
Caribbean Netherlands | |
Cayman Islands | |
Collectivity of Saint Martin | |
Costa Rica | |
Cuba | |
Curaçao | |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |