Publish your products
Revolving Door K100
Record

Revolving Door K100

Wall Hosted Revit Family

The K100 revolving door is a manual, energy-efficient entrance solution designed for environments with consistent foot traffic. It combines sustainability, safety, and high-quality design and integrates Smart Assist technology for user-controlled motion, offering a smooth, responsive experience.

The Perfect Choice for All Vistors

The door adapts to the user’s pace, automatically stopping to accommodate each pedestrian while ensuring optimal indoor climate. Customizable with anodized, powder-coated, or stainless steel finishes and a range of handle options, it suits any building’s aesthetic.

Sustainable Security

With security features like RC2/RC3 ratings and TÜV certification, the K100 provides unmatched peace of mind and functionality. It is designed for easy installation and includes safety measures like digital speed control and automatic stopping to prevent injuries. Ideal for high-traffic areas, the K100 is a secure, energy-conscious choice that enhances both user experience and building design with a sustainable approach.

Specification
  • Main features

    • Smart Assist Technology
    • Integrated Braking
    • Burglar-Resistant
    • Digital Speed Control
    • Low-Energy Rotation
Technical specification
  • Unique ref.RevolvingDoor_K100_01
  • Product familyRevolving Door
  • Product groupby Record
  • TypeObject (single object)
  • Date of publishing2026-10-01
  • Edition number1
  • Height (mm)2550
  • Width (mm)3455
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Revolving
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodePr_30_59_24
  • Uniclass 2015 DescriptionDoorsets
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors

Region availability

North America Europe Oceania Asia
Anguilla
Austria
Australia
China
Antigua and Barbuda
Bosnia and Herzegovina
Malaysia
Aruba
Croatia
Türkiye
Barbados
Czech Republic
Belize
Denmark
Bermuda
Estonia
British Virgin Islands
Finland
Canada
France
Caribbean Netherlands
Germany
Cayman Islands
Greece
Collectivity of Saint Martin
Hungary
Costa Rica
Iceland
Cuba
Ireland
Curaçao
Italy
Dominica
Latvia
Dominican Republic
Lithuania
El Salvador
Netherlands
Greenland
North Macedonia
Grenada
Norway
Guadeloupe
Poland
Guatemala
Portugal
Haiti
Romania
Honduras
Slovakia
Jamaica
Slovenia
Martinique
Spain
Mexico
Sweden
Montserrat
Switzerland
Nicaragua
United Kingdom
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States