Publish your products
Revolving Door K200
Revolving Door K200
Revolving Door K200
    Record

    Revolving Door K200

    Curtain Wall Hosted Revit Family

    The K200 automatic revolving door offers a high-performance, customizable entrance solution that blends security, energy efficiency, and convenience. Activated by motion detectors, it rotates automatically, providing smooth access while contributing to natural building ventilation. The K200 is designed to accommodate various pedestrian flows, including luggage, wheelchairs, and strollers, with adjustable diameters to ensure comfort and efficiency.

    The Epitome of Reliability

    With a robust structural design and various glass options, the K200 guarantees reliability and security. It is available in both three- and four-wing configurations, with the Slim system offering narrower profiles and larger glass surfaces for an aesthetically pleasing look. All K200 models implement Record’s CDC control system, which ensures low operating and maintenance costs. It also provides easy maintenance through automatic diagnostics and bolsters building protection with enhanced security and access control. Optional RC2 and RC3 burglar resistance levels offer even more additional protection.

    Fully-Featured and Versatile

    The door features adjustable speed control and emergency break-out systems for safe evacuations – it is even suitable for large objects! It complies with EN16005:2012 safety standards and provides a range of accessories, such as night-closing doors, air curtains, and IOT connectivity, providing a flexible, secure, and efficient entrance solution.

    Specification
    • Main features

        • Motion Activated
        • Adjustable Speed Control
        • Burglar Resistant
        • Night-Closing Doors
        • Energy Saving
    Technical specification
    • Unique ref.RevolvingDoor_K200_03
    • Product familyRevolving Door
    • Product groupby Record
    • TypeObject (single object)
    • Date of publishing2026-10-01
    • Edition number1
    • Height (mm)2550
    • Width (mm)3455
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    China
    Antigua and Barbuda
    Bosnia and Herzegovina
    Malaysia
    Aruba
    Croatia
    Türkiye
    Barbados
    Czech Republic
    Belize
    Denmark
    Bermuda
    Estonia
    British Virgin Islands
    Finland
    Canada
    France
    Caribbean Netherlands
    Germany
    Cayman Islands
    Greece
    Collectivity of Saint Martin
    Hungary
    Costa Rica
    Iceland
    Cuba
    Ireland
    Curaçao
    Italy
    Dominica
    Latvia
    Dominican Republic
    Lithuania
    El Salvador
    Netherlands
    Greenland
    North Macedonia
    Grenada
    Norway
    Guadeloupe
    Poland
    Guatemala
    Portugal
    Haiti
    Romania
    Honduras
    Slovakia
    Jamaica
    Slovenia
    Martinique
    Spain
    Mexico
    Sweden
    Montserrat
    Switzerland
    Nicaragua
    United Kingdom
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States