Publish your products
Universal Generator Access Systems
Universal Generator Access Systems
Universal Generator Access Systems
    REDD Team

    Universal Generator Access Systems

    REDD Team aluminum generator access systems are the leader in the commercial generator access market. These systems can be designed and engineered with many different options to meet your application requirements and specifications. Each system is designed to meet or exceed all applicable OSHA 1917 General Industry regulations.

    When your application requires strength, light weight, corrosion resistance and maximum safety, aluminum platforms are easily assembled and cost-effective solution.

    Advantages of Aluminum:

    • Aluminum is lighter than iron and steel. Some aluminum alloys are in fact three times lighter, yet stronger than, some steel alloys, and will retain their strength and flexibility under heavy loads. REDD Team utilizes 6000 series aluminum alloy with 6061-T6 for exceptional structural strength.
    • Aluminum has a naturally occurring layer of oxide that protects the metal from corrosion, even when unpainted. It is able to withstand highly-corrosive environments, such as marine environments and locations with harsh weather conditions.
    • The natural metallic surface of aluminum requires no finishing, but can be painted, anodized or powder-coated if your application calls for it.
    • Aluminum is easily machined, cast, drawn and extruded. Aluminum platforms are easy to install and can be dismantled, moved and reassembled quickly.
    • Aluminum is virtually maintenance-free.
    Specification
    • Features

      • Fast shipping and short lead-times (5-6 business days)
      • Cost effective solution verses traditional steel structures
      • Durable 6000 series aluminum is virtually maintenance free for exceptional value over a long life cycle
      • Aluminum is non-corrosive and non-combustible
      • Adjustable heights to allow for uneven grade
      • Modular design for fast and easy installation
      • Standard and custom options
      • All stainless steel fasteners
      • 1 year warranty
    Technical specification
    • Unique ref.universal-generator-access-systems
    • Product familyAluminum Access Products
    • Product groupUniversal Generator Access Systems
    • TypeObject (single object)
    • Date of publishing2023-08-04
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17
    • OmniClass TitleStairs

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit