Publish your products
Milli Marq Edit Double Towel Rail 800mm Brushed Gold
Milli Marq Edit Double Towel Rail 800mm Brushed Gold
    Reece

    Milli Marq Edit Double Towel Rail 800mm Brushed Gold

    Accent any bathroom space with Milli Marq's bold industrial cues. Ornate and raw textures makes for effortless pairing with the Milli Etch tapware collection. Available in Milli's five curated coloured finishes including Chrome, Matte Black, Brushed Gold, Brushed Bronze, Brushed Gunmetal and Brushed Nickel, you have the freedom to mix and match across Milli's full tapware and accessories ranges.
    Technical specification
    • Unique ref.21945
    • Product familyMilli
    • Product groupMarq Edit
    • TypeObject (single object)
    • Date of publishing2025-11-20
    • Edition number1
    • Width (mm)873
    • Depth (mm)95
    Related
    • Material mainBrass
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit