Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/62f8421b-622c-4eb0-ab4e-f0d74f37063d
Home
Categories
Sanitary
Bathroom Accessories
Milli Inox Shelf Stainless Steel
Unavailable in United States
Reece
Follow
Milli Inox Shelf Stainless Steel
Live a beautiful life outdoors. Built from 316 Marine Grade Stainless Steel, the Milli Inox Shelf will withstand the harsh Australian environment while delivering stunning architectural design for your outdoor bathroom.
Download
Technical specification
Technical specification
Unique ref.
2259618
Product family
Milli
Product group
Inox
Type
Object (single object)
Date of publishing
2022-05-25
Edition number
1
Width (mm)
120
Links
Links
Product url
https://www.reece.com.au/product/-2259618
Related
Related
Material main
Stainless steel
Weight Net (Kg)
1.9
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download