Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/1b116f7d-140f-47e8-9f9b-585b48caa062
Home
Categories
Sanitary
Bathroom Accessories
Wolfen Folding Shower Seat 600mm Stainless Steel & White
Unavailable in United States
Reece
Follow
Wolfen Folding Shower Seat 600mm Stainless Steel & White
Download
Technical specification
Technical specification
Unique ref.
2260056
Product family
Wolfen
Product group
Wolfen
Type
Object (single object)
Date of publishing
2023-01-30
Edition number
1
Links
Links
Product url
https://www.reece.com.au/product/-2260056
Related
Related
Material main
Stainless steel
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download