Publish your products
Wolfen Soap Dispenser Stainless Steel
Wolfen Soap Dispenser Stainless Steel
Wolfen Soap Dispenser Stainless Steel
    Reece

    Wolfen Soap Dispenser Stainless Steel

    Designed and engineered for the most demanding commercial applications, the Wolfen Soap Dispenser is easy to use and built to last. Suitable for a wide array of commercial and industrial applications, every element is seamlessly integrated to perform in the environment it will operate in. Made from 304 grade stainless steel, NZS 4121 compliant, and offering an industry leading 5-year warranty, Wolfen delivers total peace of mind.
    Technical specification
    • Unique ref.2263888
    • Product familyWolfen
    • Product groupWolfen
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)320
    • Width (mm)99
    • Depth (mm)110
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit