Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/156fc36d-d71d-44d4-85de-2d4d330af654
Home
Categories
Sanitary
Storage
St Michel Kayla Wall Hung Vanity Unit 1500 Integrated Double Bowl 2 Drawer White
Unavailable in United States
Reece
Follow
St Michel Kayla Wall Hung Vanity Unit 1500 Integrated Double Bowl 2 Drawer White
Download
Technical specification
Technical specification
Unique ref.
2304045
Product family
St Michel
Product group
Kayla
Type
Object (single object)
Date of publishing
2023-12-19
Edition number
1
Links
Links
Product url
https://www.reece.com.au/product/-2304045
Classification
Classification
BIMobject Category
Sanitary - Storage
Region availability
Oceania
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download