Publish your products
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)
    Reece

    Kado Lux 750mm All Drawer Floor Mounted Vanity Unit 2 Drawers Single Centre Vanity (No Basin)

    Effortless, simple design are at the heart of the Kado Lux range. The Kado Lux 750mm Floor Mount Vanity unit is a modern take on traditional shaker style cabinetry. Providing ample storage with an all drawer configuration and customisable handle finishes to suit your tapware, the generous range of size options allows complete personalisation.
    Technical specification
    • Unique ref.2306177
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)850
    • Width (mm)750
    • Depth (mm)500
    Related
    • Material mainMDF
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit