Publish your products
ISSY Z8 1500mm x 50mm x 930mm Mirror
ISSY Z8 1500mm x 50mm x 930mm Mirror
ISSY Z8 1500mm x 50mm x 930mm Mirror
ISSY Z8 1500mm x 50mm x 930mm Mirror
ISSY Z8 1500mm x 50mm x 930mm Mirror
    Reece

    ISSY Z8 1500mm x 50mm x 930mm Mirror

    Crafted by Zuster, an Australian designer and manufacturer synonymous with high-quality bespoke furniture, the ISSY Z8 Butterfly is defined by cleverly integrated luxuries. The ISSY Z8 Butterfly Mirror is made of the finest American Oak timber and copper-free mirror - a beautiful addition to your bathroom. The Z8 Butterfly Mirror can also be customised, allowing you to achieve your ultimate designer look.
    Technical specification
    • Unique ref.2321779
    • Product familyISSY
    • Product groupZ8 Butterfly
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)930
    • Width (mm)1500
    • Depth (mm)50
    Related
    • Weight Net (Kg)24
    Classification
    • BIMobject CategorySanitary - Mirrors

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit