Publish your products
Posh Domaine 900mm Wall Hung Vanity Unit All-Drawer Open Shelf Ceramic Top
Posh Domaine 900mm Wall Hung Vanity Unit All-Drawer Open Shelf Ceramic Top
Posh Domaine 900mm Wall Hung Vanity Unit All-Drawer Open Shelf Ceramic Top
    Reece

    Posh Domaine 900mm Wall Hung Vanity Unit All-Drawer Open Shelf Ceramic Top

    The Domaine Vanity range combines great design with affordable customisation. Reflect your own personal style with an endless combination of sizes, finishes and benchtop options. With an all drawer design and open shelf for added storage, the Posh Domaine All-Drawer Shelf 900mm Wall Hung Vanity features a ceramic top with single integrated basin and a fresh white interior.
    Technical specification
    • Unique ref.2350709
    • Product familyPosh
    • Product groupDomaine
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)565
    • Width (mm)910
    • Depth (mm)460
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia