Publish your products
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole
    Reece

    Memo Oscar Inset/Undermount 1 & 1/2 Bowl Sink Overflow No Taphole

    From casual to formal settings, you can't go wrong with Oscar. Made from durable stainless steel, Oscar features stylish rounded corners, a custom slim overflow and 13 versatile configurations to choose from, whatever the space, count Oscar in.
    Technical specification
    • Unique ref.36363
    • Product familyMemo
    • Product groupOscar
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    • Height (mm)200
    • Width (mm)670
    • Depth (mm)440
    Related
    • Weight Net (Kg)6.26
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit