Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/1fe3d01a-f41b-437d-a008-d46212713922
Home
Categories
Kitchen
Taps & Mixers
Sussex Pure Sink Outlet Pull Out Spray PVD Brushed Nickel (4 Star) Lead Free
Unavailable in United States
Reece
Follow
Sussex Pure Sink Outlet Pull Out Spray PVD Brushed Nickel (4 Star) Lead Free
Download
Technical specification
Technical specification
Unique ref.
50573
Product family
Sussex
Product group
Pure
Type
Object (single object)
Date of publishing
2026-05-27
Edition number
1
Links
Links
Product url
https://www.reece.com.au/product/-50573
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
Region availability
Oceania
Australia
Similar products
Kohler
Billet™ Pull-down kitchen sink faucet with two-function sprayhead
Download
hansgrohe
Joleena Single lever kitchen mixer 19 3/8", Eco, Semi-Pro, 1jet
4.8
(
37
)
Download
Chicago Faucets
Deck-Mounted Kitchen Faucet, Single-Hole Mount, High Arc Faucet, 436-ABCP
Download
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Billet™ Pull-down kitchen sink faucet with two-function sprayhead
Download