Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/09b12ca5-7299-4ca9-a259-6b3a5f80e604
Home
Categories
Sanitary
Wash basins
Base Vanity Basin with Overflow 1 Taphole 560 x 480mm White
Unavailable in United States
Reece
Follow
Base Vanity Basin with Overflow 1 Taphole 560 x 480mm White
Perfect for easy change over and retrofit applications, the Base 560mm Vanity Basin provides a practical and affordable solution for your bathroom.
Download
Technical specification
Technical specification
Unique ref.
9500799
Product family
Base
Product group
Base
Type
Object (single object)
Date of publishing
2022-03-31
Edition number
1
Height (mm)
210
Width (mm)
560
Depth (mm)
480
Links
Links
Product url
https://www.reece.com.au/product/-9500799
Related
Related
Material main
Vitreous china
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
DuraSquare Hand Rinse Bathroom Sink 073245
4.3
(
87
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download