Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/06104735-57d2-4ded-b192-3ad664560fc4
Home
Categories
Sanitary
Bathroom Accessories
Mizu Drift Towel Rail 300mm Chrome
Unavailable in United States
Reece
Follow
Mizu Drift Towel Rail 300mm Chrome
Modern and playful, the rounded design of the Mizu Drift range makes simplicity the hero. The Mizu Drift Single Towel Rail brings a touch of decadence to the bathroom space that's easy to pair with.
Download
Technical specification
Technical specification
Unique ref.
9501322
Product family
Mizu
Product group
Drift
Type
Object (single object)
Date of publishing
2022-05-11
Edition number
1
Width (mm)
300
Links
Links
Product url
https://www.reece.com.au/product/-9501322
Related
Related
Material main
Brass
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download