Publish your products
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White
    Reece

    Kado Lux Vanity Basin 1 Taphole 415mm with Overflow White

    Captivating and alluring, the soft internal curves of Kado Lux Vanity Basin are designed to excite the senses while offering total comfort. Embracing the very best ideas in global design, Kado brings hotel inspired luxury to the home.
    Technical specification
    • Unique ref.9502324
    • Product familyKado
    • Product groupLux
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)175
    • Width (mm)415
    • Depth (mm)415
    Related
    • Material mainVitreous china
    • Weight Net (Kg)10
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit