Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/64fcc173-2623-4e63-92ac-6281ecee304f
Home
Categories
Sanitary
Bathroom Accessories
Base Toilet Roll Holder Chrome
Unavailable in United States
Reece
Follow
Base Toilet Roll Holder Chrome
The Base Toilet Roll Holder provides good, solid quality for any style home.
Download
Technical specification
Technical specification
Unique ref.
9503325
Product family
Base
Product group
Base
Type
Object (single object)
Date of publishing
2023-01-30
Edition number
1
Height (mm)
120.5
Width (mm)
154.3
Links
Links
Product url
https://www.reece.com.au/product/-9503325
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download