Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/89784ea0-e02f-48db-ab4f-23f2e9752927
Home
Categories
Sanitary
Bathroom Accessories
Base Soap Dish Chrome
Unavailable in United States
Reece
Follow
Base Soap Dish Chrome
The Base Soap Dish provides good, solid quality for any style home.
Download
Technical specification
Technical specification
Unique ref.
9503326
Product family
Base
Product group
Base
Type
Object (single object)
Date of publishing
2023-01-30
Edition number
1
Width (mm)
125
Links
Links
Product url
https://www.reece.com.au/product/-9503326
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
New Zealand
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC267 Dolphin Double Stainless Steel Lockable Toilet Paper Dispenser
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download