Publish your products
Base Acrylic Bath 1700 x 750 x 400mm White
Base Acrylic Bath 1700 x 750 x 400mm White
Base Acrylic Bath 1700 x 750 x 400mm White
    Reece

    Base Acrylic Bath 1700 x 750 x 400mm White

    Perfect for easy change over and retrofit applications the Base Acrylic Bath is manufactured from sanitary grade acrylic and is an affordable and reliable bathroom product . Base is the easy choice for builders and plumbers looking for that no-fuss solution.
    Technical specification
    • Unique ref.9504387
    • Product familyBase
    • Product groupBase
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)750
    • Depth (mm)400
    Related
    • Material mainAcrylic
    • Weight Net (Kg)23
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit