Publish your products
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm
    Reece

    Kado Lussi Cast Solid Surface Freestanding Bath with Plug & Waste 1700mm

    The Kado Lussi Freestanding bath is the culmination of sleek curves and natural form delivering the ultimate sense of luxury. Made from cast solid surface, Lussi's organic shape and design are sure to impress. Lussi allows the raw form to speak for itself.
    Technical specification
    • Unique ref.9506954
    • Product familyKado
    • Product groupLussi
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)800
    • Depth (mm)580
    Related
    • Material mainSolid surface
    • Weight Net (Kg)120
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit