Publish your products
GROHE Essentials Accessories Multi-Towel Rack 550mm Chrome
GROHE Essentials Accessories Multi-Towel Rack 550mm Chrome
    Reece

    GROHE Essentials Accessories Multi-Towel Rack 550mm Chrome

    Many GROHE bathroom collections include a range of coordinated accessories, which reflects the design details and core values of the collection. The Essentials 550mm Multi-Towel Rack is decorative and practical in equal measure.Its simple round shape complete with GROHE StarLight for a made-to-last chrome finish will compliment any modern bathroom.
    Technical specification
    • Unique ref.9506971
    • Product familyGROHE
    • Product groupEssentials
    • TypeObject (single object)
    • Date of publishing2022-05-24
    • Edition number1
    • Height (mm)111
    • Width (mm)604
    Related
    • Material mainMetal
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories

    Region availability

    Oceania
    Australia
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit