Publish your products
Roca In-Wash Inspira Smart Toilet Rimless Wall Hung Pan (4 Star)
Roca In-Wash Inspira Smart Toilet Rimless Wall Hung Pan (4 Star)
    Reece
    Archived

    Roca In-Wash Inspira Smart Toilet Rimless Wall Hung Pan (4 Star)

    The Roca In-Wash Inspira Smart Toilet has been developed by Roca's designers and engineers, experts in bathroom solutions. The Wall Hung Smart Toilet has soft curves, minimalist design and intuitive technology making it a toilet that fits any lifestyle. Combining smart washing and drying functionality with the ease of cleaning from the rimless design, this is the ultimate hygienic solution. Adjustment of temperature and positioning is easy with the included remote. The nozzle is self-cleaning as well as removable for an extra clean. The Smart Toilet also features user detection and a night light. Roca believe that technology should not be exclusive, but accessible to all and totally versatile to suit everyone's needs. Please note that the Roca In-Wash Inspira Smart Toilets have an Integral High Hazard Backflow Prevention device which complies with the requirements of AS 2845.2 and AS/NZS 3500.1, clause 12.2.3.
    Technical specification
    • Unique ref.9507388
    • Product familyRoca
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2022-05-06
    • Edition number1
    • Width (mm)380
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - Toilets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit