Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/60baa301-cf4e-4084-82c8-9112f6a09d2f
Home
Categories
Sanitary
Bathroom Accessories
Kado Era Robe Hook Brass Gold
Unavailable in United States
Reece
Follow
Kado Era Robe Hook Brass Gold
The Kado Era Robe Hook provides heritage inspired elegance. Enriching the beauty of your traditionally styled home with a finish that is timeless.
Download
Technical specification
Technical specification
Unique ref.
9507735
Product family
Kado
Product group
Era
Type
Object (single object)
Date of publishing
2023-01-30
Edition number
1
Height (mm)
61
Links
Links
Product url
https://www.reece.com.au/product/-9507735
Related
Related
Material main
Zinc
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download