Publish your products
Hideaway+ Thin Button/ Plate Inwall ABS Brushed Nickel
Hideaway+ Thin Button/ Plate Inwall ABS Brushed Nickel
    Reece

    Hideaway+ Thin Button/ Plate Inwall ABS Brushed Nickel

    Hideaway Plus gives you the freedom to create your perfect look with an extensive number of button and pan combinations to suit your inwall cistern. The ABS Hideaway+ Thin Button Plate features invisible fixing points. Suitable for all inwall applications, the cistern can be accessed directly behind the push plate.
    Technical specification
    • Unique ref.9508205
    • Product familyHideaway
    • Product group+
    • TypeObject (single object)
    • Date of publishing2022-05-11
    • Edition number1
    • Height (mm)152
    • Width (mm)236
    Related
    • Material mainABS
    Classification
    • BIMobject CategorySanitary - Toilet Accessories

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit