Publish your products
Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White
Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White
Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White
Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White
Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White
    Reece

    Kado Lussi Cast Solid Surface Freestanding Thin Edge Bath with Plug & Waste 1500mm White

    Leading the way in hotel inspired luxury, the Kado Lussi Freestanding Thin Edge Bath mixes a modern matte finish with fine lines allowing the natural form to speak for itself. Made from cast solid surface and featuring a stunning 5mm edge and built in over-flow, the Lussi Thin Edge bath is the perfect addition for a lasting luxury space. The Lussi Thin Edge bath comes complete with matching pop-up pull-out solid surface waste.
    Technical specification
    • Unique ref.9509631
    • Product familyKado
    • Product groupLussi
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)730
    • Depth (mm)595
    Related
    • Material mainSolid surface
    • Weight Net (Kg)114
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit