Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/de3abab2-0d93-4de4-bdcc-37dbb3ce2d52
Home
Categories
Sanitary
Bathroom Accessories
Mizu Drift Double Towel Rail 700mm Brushed Brass
Unavailable in United States
Reece
Follow
Mizu Drift Double Towel Rail 700mm Brushed Brass
Mizu Drift is brought to life through graceful curves and circular inspired arcs. The natural curves of the Mizu Drift Double Towel Rail creates perfect harmony in your bathroom.
Download
Technical specification
Technical specification
Unique ref.
9512444
Product family
Mizu
Product group
Drift
Type
Object (single object)
Date of publishing
2024-03-21
Edition number
1
Height (mm)
40
Width (mm)
700
Links
Links
Product url
https://www.reece.com.au/product/-9512444
Related
Related
Material main
Brass
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
Similar products
Reece
Mizu Drift MK2 Floor Mounted Bath Outlet Kit Brushed Brass
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
Grab bar Stainless Steel 30in (center on center) - G57JAS05
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Dolphin Solutions Ltd
BC200SCH-SM HORIZONTAL STAINLESS STEEL CLAD BABY CHANGING TABLE
Download
Kohler
Echelon® 70" H pivot shower door with 5/16"-thick glass
Download