Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reece/products/744962d7-b897-4c0c-a838-404b2a7e1006
Home
Categories
Sanitary
Bathroom Accessories
Mizu Drift Double Towel Rail 600mm Brushed Nickel
Unavailable in United States
Reece
Follow
Mizu Drift Double Towel Rail 600mm Brushed Nickel
Modern and playful, the rounded design of the Mizu Drift range makes simplicity the hero. The Mizu Drift Double Towel Rail 700mm in Brushed Nickel bring a touch of decadence to the bathroom space that's easy to pair with.
Download
Technical specification
Technical specification
Unique ref.
9512563
Product family
Mizu
Product group
Drift
Type
Object (single object)
Date of publishing
2024-03-21
Edition number
1
Height (mm)
40
Width (mm)
600
Links
Links
Product url
https://www.reece.com.au/product/-9512563
Related
Related
Material main
Brass
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
Region availability
Oceania
Australia
Similar products
ODF Paris
Electric towelheater with automatic temperature control 5 bars
4.8
(
33
)
Download
HEWI
HEWI Waste bin 950-05-30501
4.7
(
28
)
Download
ODF Paris
Towel rack + towel holder 50cm Techni-Line
4.7
(
18
)
Download
Cosmic
ARCHITECT S+ soap wire basket
4.5
(
12
)
Download
Gessi
RILIEVO-Black standing Soap dispenser - 59538
4.3
(
6
)
Download
ODF Paris
Ladder towel rack Nautic
4.9
(
13
)
Download