Publish your products
Regency® Grandview™ G600C Gas Fireplace
Regency® Grandview™ G600C Gas Fireplace

    Regency® Grandview™ G600C Gas Fireplace

    Small Traditional Gas Fireplace

    Choose stunning flame picture, choose your accessories, and create a one-of-a-kind fireplace. The Regency Grandview series of gas fireplaces are designed to maximize choice and customization letting you pick and choose everything so you get the fireplace of your dreams.

      *G600C is only available in US

      G600C Traditional Gas Fireplace Key Features:

      • Largest viewing area in its class with clean front design
      • Choose from a log grate and traditional style log package or contemporary crystal tray
      • Cool Wall system to allow for any finishing material right to the edge of the fireplace
      • Rear or top vent for versatile installations
      • Standing pilot with optional on/off remote control
      Specification
      • Energy SpecificationsNGLP
        Maximum BTUs/hr21,00020,500
        Turn Down BTU11,50016,500
        Efficiency71.17%72.80%
        EnerGuide Rating65.04%70.65%
        General Specifications
        Product SizeSmall
        View Area600 sq.in.
        Room SizeSmall
        Vent TypeDirect Vent
        Vent Size (Air Intake)6-5/8"
        Vent Size (Exhaust)4"
        Unit Dimensions
        Width (front)31 7/8 in.
        Height29 7/8 in.
        Depth14 5/8 in.
      Technical specification
      • Unique ref.g600c-gas-fireplace
      • Product familyFireplaces
      • Product groupTraditional Gas Fireplaces
      • TypeObject (single object)
      • Date of publishing2023-11-03
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Fireplaces
      • IFC classificationSpace Heater
      • UNSPSC nameSpace heaters
      • UNSPSC code40101819
      • Uniclass 2015 CodeTE_70_10_20_80
      • Uniclass 2015 DescriptionSpace heaters
      • CSI MasterFormat 2014 Code10 30 00
      • CSI MasterFormat 2014 TitleFireplaces and Stoves
      • OmniClass Number23-19 17 15
      • OmniClass TitleGas Fireplace
      • CSI UniFormat II CodeD3020
      • CSI UniFormat II TitleHeat Generating Systems

      Region availability

      North America
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit