Publish your products
Regency® Grandview™ G800C Gas Fireplace
Regency® Grandview™ G800C Gas Fireplace

    Regency® Grandview™ G800C Gas Fireplace

    Medium Traditional Gas Fireplace

    With the Grandview G800C traditional gas fireplace you get stunning flame pictures, flexible installation options and the ability to finish the fireplace in any material (including wood or wallpaper) direct to the edge of the firebox. Safely mount a TV or artwork above the fireplace and save on expensive steel framing with Regency’s Cool Wall System. The Regency Grandview G800C is part of our Grandview series of gas fireplaces that are designed to maximize choice, customization & flexibility.

      *G800C is only available in US

      G800C Gas Fireplace Key Features

      • Largest viewing area in its class with clean front design
      • Choose from a log grate and traditional style log package or contemporary crystal tray
      • Cool Wall system to allow for any finishing material right to the edge of the fireplace
      • Rear or top vent for versatile installations
      • Standing pilot with optional on/off remote control
      Specification
      • Energy SpecificationsNGLP
        Maximum BTUs/hr27,00026,500
        Turn Down BTU15,00014,500
        Efficiency65.20%68.16%
        General Specifications
        Product SizeMedium
        Room SizeMedium
        Vent TypeDirect Vent
        Vent Size (Air Intake)6-5/8"
        Vent Size (Exhaust)4"
        Unit Size
        Width (front)36 in.
        Height34 in.
        Depth17 in.
      Technical specification
      • Unique ref.g800c-gas-fireplace
      • Product familyFireplaces
      • Product groupTraditional Gas Fireplaces
      • TypeObject (single object)
      • Date of publishing2023-11-03
      • Edition number1
      Related
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryHVAC - Fireplaces
      • IFC classificationSpace Heater
      • UNSPSC nameSpace heaters
      • UNSPSC code40101819
      • Uniclass 2015 CodeTE_70_10_20_80
      • Uniclass 2015 DescriptionSpace heaters
      • CSI MasterFormat 2014 Code10 30 00
      • CSI MasterFormat 2014 TitleFireplaces and Stoves
      • OmniClass Number23-19 17 15
      • OmniClass TitleGas Fireplace
      • CSI UniFormat II CodeD3020
      • CSI UniFormat II TitleHeat Generating Systems

      Region availability

      North America
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit