Publish your products
Regency® Horizon® HZO42 Outdoor Gas Fireplace
Regency® Horizon® HZO42 Outdoor Gas Fireplace
Regency® Horizon® HZO42 Outdoor Gas Fireplace

    Regency® Horizon® HZO42 Outdoor Gas Fireplace

    Contemporary Outdoor Gas Fireplace

    The success of the Regency Horizon series can now be extended to outdoor living areas. All of the sophisticated, contemporary styling and quality workmanship is mirrored in this dramatic outdoor fireplace. This fireplace delivers beautiful wide angle flames amplified by a reflective stainless steel body and picture frame faceplate. A tempered glass wind shield ensures a strong flame picture and the seasonal weather cover (included) will protect the fireplace when it's not in use.

    HZO42 Outdoor Gas Fireplace Key Features:

    • Stainless Steel Burner, designed specifically for use outdoors
    • Packaged framing kit available, no measuring, and no cutting!
    • Operates on Natural Gas or Propane
    • Electronic Ignition with weatherproof on/off switch
    • Safety valve turns the gas / propane off if the flame goes out
    • Battery operated, saving thousands of dollars in electrical wiring
    • Hardwire kit available for commercial or residential applications
    • Approved for outdoor installation only
    • Backed by the industry’s most comprehensive Limited Lifetime Warranty
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hr44,50043,500
      Turn Down BTU44,50043,500
      General Specifications
      Product SizeUnknown
      Room SizeOutdoor
      Vent TypeNo Vent
      Faceplate Dimensions
      Width (front)36 1/2 in.
      Height17 1/2 in.
      Depth14 5/8 in.
    Technical specification
    • Unique ref.hzo42-outdoor-gas-fireplace
    • Product familyFireplaces
    • Product groupOutdoor Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2023-07-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit