Publish your products
Santa Monica Pier 50 (CP50E)

Santa Monica Pier 50 (CP50E)

Large 3-Sided Pier Gas Fireplace

The Santa Monica Pier 50” model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from 3 sides our 50" size pier City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire, finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.

CP50E Designer Gas Fireplace Key Features:

Explore what City Series Modern Fireplaces have to offer.

  • Double Sided for dual room enjoyment
  • Clean uninterrupted view of the fire
  • Invisible glass safety barrier
  • Reflective enamel or glass panels to accentuate the flame picture (optional)
  • Place a TV right above the fire
  • Standard interior lights to accentuate the fire
  • Use any finishing material right to the edge of the fireplace, even wood!
Specification
  • Energy SpecificationsNGLP
    Maximum BTUs/hrThe maximum constant heat output of the appliance when operated at its highest settings.

    " data-original-title="Maximum BTUs/hrx">info
    35,00033,000
    Turn Down BTU19,00017,000
    Efficiency62.39%64.30%
    EnerGuide Rating57.49%60.55%


    General Specifications
    Product SizeLarge
    Room SizeLarge
    Vent TypeDirect Vent
    Vent Size (Air Intake)8"
    Vent Size (Exhaust)5"


    Unit DimensionsInches
    Width (front)50 in.
    Height18 in.
    Depth15 in.
Technical specification
  • Unique ref.santa-monica-pier-50-cp50e
  • Product familyFireplaces
  • Product groupElectric Fireplaces
  • TypeObject (single object)
  • Date of publishing2025-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 11
  • OmniClass TitleElectric Fireplace

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit