Publish your products
RAUVISIO cube - mineral structure
RAUVISIO cube - mineral structure
RAUVISIO cube - mineral structure
RAUVISIO cube - mineral structure

    RAUVISIO cube - mineral structure

    With echoes of both the urban environment and the natural world, RAUVISIO cube brings the rough beauty of architectural concrete and the solidity of natural stone into all contemporary interiors. Carefully engineered surfaces capture the texture and authenticity of these materials, while a refined finish ensures a considered, tactile and effortlessly sophisticated feel.
    Technical specification
    • Unique ref.RAUVISIO-cube-RehauUK
    • Product familyREHAU Furniture Boards
    • Product groupRAUVISIO
    • TypeObject (single object)
    • Date of publishing2026-04-28
    • Edition number1
    • Height (mm)1220
    • Width (mm)2760
    • Depth (mm)19
    Related
    • Material mainMineral
    • Material secondaryMDF board
    • Manufactured inGermany
    • Weight Net (Kg)65
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • OmniClass Number23-13 19 11 11
    • OmniClass TitleThin Sheets

    Region availability

    Europe
    Bosnia and Herzegovina
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit