Publish your products
REHAU | EURO-DESIGN 70 | WINDOWS
REHAU | EURO-DESIGN 70 | WINDOWS

    REHAU | EURO-DESIGN 70 | WINDOWS

    With a construction depth of 70 mm, a Uf value of up to 1.3 W/(m2K) and good sound insulation values, EURO-DESIGN windows are particularly suitable for modernization tasks. Both systems offer a wide range of design options and good static properties. The REHAU product label EcoPuls stands for sustainable production and environmentally friendly use of resources.Due to the particularly slim design of the window profile, more light and sun come into the interior, which has a positive effect on the well-being of the residents. Up to 15% more light than with ordinary windows gets into the interior.EURO-DESIGN windows are technically almost equivalent systems. EURO-DESIGN windows offer additional design options through different design variants of the window sashes: elegantly rounded, subtly slanted or strikingly offset.Low energy lossWith a construction depth of 70 mm and two integrated sealing levels, good thermal insulation properties are guaranteed. Compared to the current standard window*), a lot of energy is saved and a high level of thermal comfort is achieved. That is why EURO-DESIGN windows, balcony and terrace doors are ideal for old building renovations.

    Increased noise protection

    Due to the special construction depth of both systems, special functional glass can be used, which ensures increased sound insulation. The windows contribute to an improved quality of life, because the sound is reduced by up to 45 decibels. This corresponds to a noise reduction of up to 22.6 times.

    Safety up to resistance class RC 3

    Depending on requirements, both window systems are available in different burglary resistance classes. Special locking parts and other security components ensure that burglar resistance can be set individually for each individual window.Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required. Both systems achieve resistance class RC 2 without any problems. The requirements of resistance class RC 3 can also be met with appropriate additional measures for EURO-DESIGN windows. 

    Diverse design options

    Personal ideas can be realized with the KALEIDO COLOR range: radiant white, warm wood decors with structured surfaces, trendy uni colors or aluminum looks.There are more than 400 designs to choose from. The color can be selected separately for the inside and outside - for example, anthracite on the outside, classic white on the inside. All REHAU paints and decors are colour- and weather-resistant and offer a perfect appearance even after many years.Optionally, the base bodies of the windows can also be selected in color. This ensures that the windows have a consistently high-quality look – even when they are opened.

    Different window shapes

    with EURO-DESIGN, there are many architectural design options. Whether straight, rounded or circular - many things are possible. Style elements, glazing bars or creative window divisions set additional accents. 

    sustainability

    As a globally active company, REHAU bears a special responsibility for people and the environment. The use of resources and energy efficiency in the REHAU plants and products are constantly being improved. optimized. Window profiles with the EcoPuls product label already contain 40% to 75% recyclate and represent this positive ecological footprint.Circular processes through taking back and recycling save resources and contribute to CO2 savings.All European REHAU window factories are certified with the independent VinylPlus quality seal for sustainable window production.

    Specification
    • Elevation width frame/sash:

      108mm to 128mm

      overall depth:70mm
      Thermal insulation Uf (EN 12412-2):up to 1.3 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 45dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.ED70_WINDOW
    • Product familyREHAU | ED70
    • Product groupREHAU | ED70
    • TypeObject (single object)
    • Date of publishing2022-12-19
    • Edition number1
    • Depth (mm)70
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit