Publish your products
REHAU | RIO_FLUSH_FIT | WINDOWS
REHAU | RIO_FLUSH_FIT | WINDOWS
REHAU | RIO_FLUSH_FIT | WINDOWS

    REHAU | RIO_FLUSH_FIT | WINDOWS

    System Information:

    The Rio Flush Fit window gives a traditional appearance to any building and is designed to create maximum lighting effect into the room, whilst offering easy maintenance. The window utilises the TOTAL70 hardware rebate so the same hinge and gearing options are available.The Rio Flush Fit window is based on an authentic, traditional design, timber window but with all the benefits of modern PVC performance. The styles consist of a casement window side hung, top hung and french window where the sash fits flush into the frame.The Rio Flush Fit is manufactured with the outer frame profile components from the TOTAL70 system therefore you are able to either manufacture the window with a Chamfered (T70c) or Sculptured (T70s) finish depending on the style of property that the window is being fitted into.In order to further enhance the traditional timber aesthetics the Heritage vertical sliding bead and Georgian bar system are utilised.

    Specification
    • Elevation width frame/sash:

      100 mm to 140 mm

      overall depth:70 mm
      Thermal insulation Uf (EN 12412-2):up to 1,3 W/(m2K)
      Sound insulation Rw (ISO 10140-2):up to 45dB
      Burglary resistance (EN 1627):up to class RC 2
      Wind resistance (EN 12210):up to class B5
      Driving rain tightness (EN 12208):up to class 9A
      Air permeability (EN 12207):up to grade 4
      Operating forces (EN 13115):class 1

    Technical specification
    • Unique ref.RIO_FLUSH_FIT_WINDOWS
    • Product familyREHAU | RIO FLUSH FIT
    • Product groupREHAU | RIO FLUSH FIT
    • TypeObject (single object)
    • Date of publishing2024-10-23
    • Edition number1
    • Depth (mm)70
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit