Publish your products
REHAU | SYNEGO | DOOR | BALCONY

REHAU | SYNEGO | DOOR | BALCONY


SYNEGO windows from REHAU bear the EcoPuls product label. This means that the window profile contains more than 40% recyclates. REHAU stands for this positive ecological footprint. Enjoy the comfort of your windows along with the good feeling of having chosen a sustainably produced product.

Doubly sustainable
The excellent thermal insulation properties of the thermal insulation windows also ensure that you are doing something good for the environment with SYNEGO windows over the long term. Installed in your living space, they achieve up to 45% more thermal insulation compared to the current standard window*. This saves energy, provides cozy warmth and also increases the value of your property.
Passive house suitability according to ift guidelines was thus confirmed for the SYNEGO windows in the version with medium seal (MD).

SYNEGO windows shut off noise.
Feel comfortable - no matter how noisy your surroundings are.
Noise makes you ill, even if you are no longer consciously aware of it. Studies show that regular exposure to traffic noise leads to a significantly higher risk of cardiovascular disease. Leave stress-causing noise out. Due to the special construction depth of SYNEGO, special functional glass can be used, which ensures increased sound insulation - for quiet and a relaxed home.
Premium soundproofing
SYNEGO windows ensure an improvement in the quality of life, because equipped with the optional center seal system, they reduce noise by up to 47 decibels. That is about the volume of a lawnmower a few meters away. SYNEGO windows thus achieve a noise reduction of up to 26 times.

Safety up to resistance class RC 3
Windows with resistance class RC 1 have a low burglary protection and can therefore be overcome in a relatively short time. With higher resistance classes, on the other hand, significantly more time and, above all, heavy tools are required. SYNEGO windows easily achieve resistance class RC 2. And even the requirements of resistance class RC 3 can be easily met with appropriate additional measures.

Joy of colors that stays.
You can find your favorite color in a large selection with more than 400 designs. You can choose the color for the inside and outside separately - for example, anthracite on the outside, classic white on the inside. Whatever your decision, you can rest assured that your windows will still look the same years later as they did on day one. Because our paints and decors are colourfast and weatherproof.

Slim design
SYNEGO windows impress with their slim design sashes. Thanks to the French casement solution, the middle section is particularly filigree and lets plenty of light into your living space.

Specification
  • Elevation width frame/sash:109mm to 175mm
    overall depth:80mm
    Thermal insulation Uf (EN 12412-2):up to 0.94 W/(m2K)
    Sound insulation Rw (ISO 10140-2):up to 47 dB
    Burglary resistance (EN 1627):up to class RC 3
    Wind resistance (EN 12210): up to class B5
    Driving rain tightness (EN 12208):up to class 9A
    Air permeability (EN 12207):up to grade 4
    Operating forces (EN 13115):2nd grade
Technical specification
  • Unique ref.SYNEGO_DOOR_BALCONY
  • Product familyREHAU | SYNEGO
  • Product groupREHAU | SYNEGO
  • TypeObject (single object)
  • Date of publishing2022-12-19
  • Edition number1
  • Depth (mm)80
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Tilt and Turn Windows
  • IFC classificationWindow
  • UNSPSC nameDoors and windows and glass
  • UNSPSC code3017
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code06 46 13
  • CSI MasterFormat 2014 TitleWood Door and Window Casings
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit