Publish your products
300REOZJ, Industrial Diesel Generator

300REOZJ, Industrial Diesel Generator

4.4 out of 5 stars4.4(21 reviews)

Model Number 300REOZJ, 60Hz

Standard Features

  • KOHLER Co. provides one-source responsibility for the generating systems and accessories
  • The generator set and its components are prototype-tested, factory-built, and production-tested
  • The 60 Hz generator set offers a UL 2200 listing
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
  • A one-year limited warranty covers all systems and components. Two-, five-, and ten-year extended warranties are also available
  • The generator set complies with Environmental Protection Agency (EPA) emergency stationary emissions requirements

Other Features

  • Kohler designed controllers for guaranteed system integration and remote communication
  • The low coolant level shutdown prevents overheating (standard on radiator models only)
  • Integral vibration isolation eliminates the need for under-unit vibration spring isolators
  • Durable weather and sound enclosures available
  • Various sizes of UL 142 listed subbase fuel tanks available
  • Multiple circuit breaker configurations available

Alternator Features

  • Kohler's unique Fast-Response(TM) permanent magnet excitation system delivers excellent voltage response and short circuit capability
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
  • Self-ventilated and drip-proof construction
  • Vacuum-impregnated windings with fungus-resistant epoxy varnish for dependability and long life
  • Superior voltage waveform from a two-thirds pitch stator and skewed rotor
Technical specification
  • Unique ref.kps-300REOZJ
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
  • Height (inches)66.5
  • Width (inches)51.2
  • Depth (inches)118.1
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)5400
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

North America Asia
Anguilla
Saudi Arabia
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States