Publish your products
2000REOZMD, Industrial Diesel Generator

2000REOZMD, Industrial Diesel Generator

60 Hz Standby Range (kW/kVA) 1590-2000/1988-2500

60 Hz Prime Range (kW/kVA) 1440-1820/1800-2275

  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Rare-Earth, Permanent-Magnet
  • Emissions US EPA (Certified) Stationary Emergency


Features:

  • Rehlko provides one-source responsibility for the generating system and accessories.
  • The generator set and its components are prototype-tested, factory-built, and production-tested.
  • The 60 Hz generator set offers a UL 2200 listing.
  • The generator set accepts rated load in one step.
  • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards.
  • A standard one-year limited warranty covers all systems and components. Two-, five-, and ten-year extended warranties are also available.

 

Alternator features:

  • The pilot-excited, permanent-magnet (PM) alternator provides superior short-circuit capability.
  • The brushless, rotating-field alternator has broad range reconnectability.
  • Additional alternator voltages are available including 12.47 kV, 13.2 kV, and 13.8 kV medium voltages. Contact your local distributor for details.
  • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting.
  • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds.
  • Sustained short-circuit current enabling down stream circuit breakers to trip without collapsing the alternator field.
  • Self-ventilated and drip-proof construction.
  • Superior voltage waveform from a two-thirds pitch stator and skewed rotor.
  • Digital solid-state, volts-per-hertz voltage regulator with ±0.25% no-load to full-load regulation.
  • Brushless alternator with brushless pilot exciter for excellent load response.

 

Other features:

  • Rehlko-designed controllers for guaranteed system integration and remote communication.
  • The low coolant level shutdown prevents overheating (standard on radiator models only).
  • An electronic, isochronous governor delivers precise frequency regulation.
  • Multiple circuit breaker configurations.
Technical specification
  • Unique ref.rps-2000REOZMD
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2024-09-16
  • Edition number1
  • Height (inches)121.7
  • Width (inches)108.9
  • Depth (inches)268.9
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)36000
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit