Publish your products
KB Series, Bypass Isolation Automatic Transfer Switches

KB Series, Bypass Isolation Automatic Transfer Switches

Model Number - KBS, KBP, KBC
Transfer Switch Standard Features

  • UL 1008 listed at 208--480 VAC, file #E108981
  • CSA certification avalable
  • IBC seismic certification avalable
  • Bypass/isolation switches for uninterrupted power to the load during switch maintenance and testing
  • Available in 2, 3, or 4 pole configurations
  • Electrically operated, mechanically held mechanism
  • High withstand and close-on ratings
  • Fully rated for use as a manual 3-position transfer switch
  • Heavy duty mechanical interlocks
  • Bypass switch and contactor position indicators
  • Draw out contactor for ease of maintenance
  • Design suitable for emergency and standby applications on all classes of load, 100% tungsten rated through 400 amps
  • Reliable, field-proven solenoid mechanism
  • Switching mechanisms lubricated for life
  • Main shaft auxiliary contacts
  • Front-connected style available for some amperages
  • Standard one-year limited warranty. Extended limited warranties are available.
Technical specification
  • Unique ref.rps-KBSeries
  • Product familyElectric Power Protection Devices
  • Product groupTransfer Switches
  • TypeObject (single object)
  • Date of publishing2014-12-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States