Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rejdesign/products/09d68dc1-275c-41fd-919a-8da63b8dd768
Home
Categories
Sanitary
Storage
Smart EM 660 Electric Towel Rail
Available in United States
Rej Design
Follow
Smart EM 660 Electric Towel Rail
Plug supplied, can also be installed with cord hidden
Coupling: left/right, top or bottom leg
Heat output: 60W/230V
Download
Technical specification
Technical specification
Unique ref.
5280084
Product family
Electric towel rails
Product group
Smart
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
670
Width (mm)
670
Depth (mm)
120
Links
Links
Product url
http://www.rejdesign.fi/electric
Installation instructions
http://www.rejdesign.fi/pdf/uploads/Installation-instructions-electrically-operated-towel-dryer.pdf
Related
Related
Material main
Copper
Material secondary
Chrome
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download