Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rejdesign/products/43874730-04b7-4659-956d-b3104e9e991e
Home
Categories
Sanitary
Storage
Twig BT 80 Water Heated Towel Rail
Available in United States
Rej Design
Follow
Twig BT 80 Water Heated Towel Rail
Length: 800 mm
Distance between mountings (centre to centre): 500 mm
Horizontal model.
Connects to domestic hot water or central heating system
Heat output: chrome 22W/white 35W
Vertical model also available by special order. Vertical models are fitted with a vent screw.
Special sizes made to order: height 600 – 1200 mm
Download
Technical specification
Technical specification
Unique ref.
5488240
Product family
Water heated towel rails
Product group
Twig
Type
Object (single object)
Date of publishing
2013-06-03
Edition number
1
Height (mm)
70
Width (mm)
800
Depth (mm)
150
Links
Links
Product url
http://www.rejdesign.fi/water
Installation instructions
http://www.rejdesign.fi/pdf/uploads/Installation-instructions-for-water-operated-towel-rails.pdf
Related
Related
Material main
Copper
Material secondary
Chrome
Designed in
Finland
Manufactured in
Finland
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 30" bathroom vanity cabinet with sink and quartz top
Download