Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
reliablelouvers/products/3f34f615-e4f4-4757-8c57-2e178b28091a
Home
Categories
Doors
Louvers
Reliable-Stationary Heavyline Louver-15045Z
Available in United States
Reliable Louvers
Follow
Reliable-Stationary Heavyline Louver-15045Z
1.5" deep horizontal architectural louver with 45 degree blade angle. 43% free area and .062 material thickness
Download
Technical specification
Technical specification
Unique ref.
rd-00300-003
Product family
Fixed Exterior Louvers and Grilles
Product group
Stationary Heavyline Louvers
Type
Object (single object)
Date of publishing
2017-01-19
Edition number
1
Links
Links
Product url
http://www.reliablelouvers.com/products.aspx
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Louvers
Region availability
North America
United States
Similar products
Ruskin
ELR: Stationary Louvers, Round and Semi-Round Shapes, Extruded Aluminum, Shape - A
2.9
(
14
)
Download
Reliable Louvers
Reliable-Stationary Heavyline Louver-6350DS
4.5
(
25
)
Download
Ruskin
Ruskin Aluminum Stationary Louver ELF811SH
4.5
(
10
)
Download
Ruskin
Ruskin Aluminum Stationary Louver ELF81S30
4.5
(
6
)
Download
Reliable Louvers
Reliable Louver-AEL-7020
4.8
(
5
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7300
4.7
(
7
)
Download