We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Reliable-Air Discharge Louvers-ADL 130 500

Unique ref.: rd-00300-082
Brand: Reliable Louvers
Product family: Fixed Exterior Louvers and Grilles
Product group: Air Discharge Louvers
Date of publishing: 2017-01-19
Edition number: 1
Type: Object (single object)
Download (5)
.500" blade spacing with a 30-degree blade deflection


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Louvres
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Doors - Louvres

Name Value
Height 6 in
Height Maximum 12 in
Height Minimum 2 in
Louver Design Air Discharge
Width 12 in
Width Maximum 72 in
Width Minimum 4 in

Reliable Louvers

Properties

Name Value
Blade Spacing 0' 0-1/2"
Depth 0' 0-3/4"
Angle 30.00 Deg
Louver Control Type Stationary

BIMobject®