This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

IC32-24-RN Digitally Steerable Line Array Loudspeaker Systems (1x IC8-RN + 1x IC8-RS + 1x IC16-8-RS)

Unique ref.: renkus-011
Brand: Renkus-Heinz Inc.
Product family: Loudspeakers
Product group: ICONYX GEN5
Date of publishing: 2016-02-26
Edition number: 1
Type: Object (single object)
Download (3)

Since 2005 Renkus-Heinz have been leading the field in Digitally Steerable loudspeakers.
ICONYX has now been installed in thousands of project worldwide, from LAX International Airport in Los Angeles to the Great Hall of the People in Beijing, China. Truly the most flexible, powerful and architecturally seamless, Digitally Steerable Column Array on the market Iconyx brings intelligible sound to even the most demanding acoustic environments.


Advanced Steered Bean Technology
  • 19x 4" Coaxial Transducers each with three HF tweeters
  • 5x 4" LF/MF Transducers progressively spaced
  • 24x Amplifier and DSP channels
  • Beam control effective down to 200Hz
  • Multiple beams and multiple acoustic beam centers
  • Multiple Configuration Presets
  • RHAON Network
  • Slim, Low-Profile Design

ICONYX technology gives sound system designers the power to create a system to cover even the most problematic spaces. Up to 16 steerable beams can be individually shaped and aimed from a single IC32-RN column using the powerful software-controlled DSP.
Multichannel audiophile amplifiers power arrays of purpose-designed coaxial transducers, each with its own triple tweeter high frequency array. This triple tweeter "array within an array" design reduces the distance between HF sources for greatly improved high frequency performance with consistent, broad horizontal dispersion.


Material main: Aluminium
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Electronics - Audio
Uniclass 2.0 Code: PR-75-06-49
Uniclass 2.0 Description: Loudspeakers
Uniclass 2015 Code: Pr_70_75_36_50
Uniclass 2015 Description: Loudspeakers
CSI MasterFormat 2014 Code: 11 52 00
CSI MasterFormat 2014 Title: Audio-Visual Equipment
OmniClass Number: 23-37 15 29 11 13
OmniClass Title: Loudspeakers
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Electronics - Audio

Name Value
Depth 6 1/4” 159mm excluding hinge kit, 7 5/16” 186mm including hinge kit
Height 148 7/8” (3781mm)
Width 6 1/8” (156mm)

Renkus-Heinz Inc.

Properties

Name Value
Maximum SPL 102 dB peak, @ 100 Ft. (30.5 meters)
Frequency Range 120 Hz to 18 kHz
Frequency Response 120Hz-18kHz
Weight 144 lbs (65.3 kg)
Horizontal Dispersion 150° up to 3 kHz; 120° above 3 kHz
Available Horizontal Coverage 150° up to 3kHz, 120° above 3kHz
Number of Amp Channels 24
Typical Throw 270 ft. (80 meters)
Number of Transducers 32 coaxial transducers, each having triple tweeters<br>5 4" LF/MF Transducers progressively spaced
Hanging Method 3-point hinges or Metric M6 thread eye-bolts
Vertical Opening Angle 5°| 10°
Power Rating 50W RMS per channel
Vertical Steering Adjustable from -30° to +30°
Connectors Analog 1 & Analog 2 - Phoenix 6-pin Connector<br>AES\EBU - Phoenix Connector<br>Fault Relay - Phoenix Connector<br>Ethernet Network - RJ45<br>IEC Power Connector
Transducers Coaxial with a 4” woofer and triple 1” tweeters, RH model SSL4-7; 25 W RMS, 50 W Pgm
Beam Control Effective down to 200 Hz
Options IP54 Weather Resistant option
Finish White paint standard<br>Optional finishes: black and _x005F_x005F_x005F_x005F_x005F_x005F_x005F_x000D_custom color paint<br>Weather resistant

BIMobject®