Publish your products
Reynaers - Window Door - SlimLine 38
Reynaers - Window Door - SlimLine 38
Reynaers - Window Door - SlimLine 38
Reynaers - Window Door - SlimLine 38
    Reynaers

    Reynaers - Window Door - SlimLine 38

    4.0 out of 5 stars4.0(5 reviews)
    SlimLine 38 - SL 38 Light, elegance and comfort Slim Line 38 is a highly insulated system inward and outward opening windows and doors, which combines elegance and comfort, with a unique design. This special slender steel look is the perfect solution for modern architecture and renovation of steel-framed windows, respecting the original design but offering a thermally improved solution. In combination with its superior insulation capabilities, the system provides the perfect harmony between durable material, clean design and demanding architectural challenges. Properties Min. visible width frame: inward opening: 33,5 mm Min. visible width vent: inward opening: 21,5 mm Min. visible width frame-vent: inward opening: 67 mm Min. visible width frame: outward opening: 29 mm Min. visible width vent: outward opening: 60,5 mm Min. visible width frame-vent: outward opening: 89,5 mm Min. visible width T-profile: 48 mm Max. height vent: 2200 mm Max. width vent: 1600 mm Overall system depth frame: 99 mm Overall system depth vent: 86 mm Rebate height: 13,5 mm Min. glass thickness: 16 mm Max. glass thickness: 55 mm Min. glass thickness vent: 16 mm Max. glass thickness vent: 55 mm Performance Comfort Air tightness max. test pressure: 4 (600 Pa) Water tightness: 9A (600 Pa) Wind load resistance: C4 (1600 Pa) Acoustic performance: 45 dB Safety Burglar resistance: RC 2/WK 2 Fire resistance: EW 30 Energy Thermal insulation (Uf): 1,9 W/m²K
    Technical specification
    • Unique ref.Reynaers_Slim_Line_38
    • Product familyWindows & Doors
    • Product groupWindows Aluminium
    • TypeObject (single object)
    • Date of publishing2015-11-19
    • Edition number1
    • Depth (mm)99
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715

    Region availability

    Europe Asia Oceania Africa North America South America
    Åland Islands
    Armenia
    Australia
    Algeria
    Canada
    French Guiana
    Andorra
    Azerbaijan
    New Caledonia
    Benin
    Dominican Republic
    Austria
    Brunei
    New Zealand
    Egypt
    Haiti
    Belarus
    China
    Madagascar
    United States
    Belgium
    Georgia
    Morocco
    Bosnia and Herzegovina
    Hong Kong
    Nigeria
    Bulgaria
    India
    Republic of the Congo
    Croatia
    Indonesia
    Seychelles
    Cyprus
    Iran
    South Africa
    Czech Republic
    Jordan
    Tunisia
    Denmark
    Kazakhstan
    Western Sahara
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Malaysia
    Germany
    Mongolia
    Gibraltar
    Oman
    Greece
    Pakistan
    Hungary
    Palestine
    Iceland
    Philippines
    Ireland
    Qatar
    Italy
    Saudi Arabia
    Latvia
    Singapore
    Liechtenstein
    Sri Lanka
    Lithuania
    Taiwan
    Luxembourg
    Thailand
    Malta
    Türkiye
    Moldova
    United Arab Emirates
    Monaco
    Uzbekistan
    Montenegro
    Vietnam
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City