Publish your products
Reynaers - Door - CS 59
Reynaers
Archived

Reynaers - Door - CS 59

Concept System 59 - CS 59 Concept for insulation Concept System® 59 offers an extensive range of insulated profiles for the construction of elegant and moderately priced aluminium flush doors. The system is available in a variety of threshold solutions to perfectly match all comfort and aesthetic requirements. The system’s limited built-in depth allows its application in many constructions, even with reduced wall thicknesses. The CS 59 system includes all types of inward and outward opening, single and double flush doors. The range of combinations available allow the system to respond to the needs of the building. The door system perfectly matches the CS 59 window system. The large choice of colours allows a perfect match with the building style.
Technical specification
  • Unique ref.Reynaers_door_Concept_system_59
  • Product familyWindows & Doors
  • Product groupWindows Aluminium
  • TypeObject (single object)
  • Date of publishing2015-11-19
  • Edition number2
  • Depth (mm)50
Related
  • Material mainAluminium
  • Material secondaryAluminium
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 11 13 13
  • OmniClass TitleAluminum Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit