Qualifies for Federal tax credit and local utility rebates
Up to 4x the efficiency of a standard electric water heater
Built-in WiFi & CTA-2045 Communicator
Available in 40, 50, 65 and 80 gallon capacities
Specification
Efficiency
Up to 4.07 UEF reduces operating cost
ENERGY STAR® rated
Title 24 Compliant (JA13 Ready)
Performance
Delivers hot water faster than most standard electric water heaters
Ambient operating range: 37-145° F is widest in class, offering more days of HP operation annually; designed to meet Northern Climate Spec (Tier 4)
Easy Installation
Universal top and side water connections
Duct ready design
Quick access to electrical junction box
Easily replaces a standard electric water heater
Integration
Electronic control for easy temperature adjustment and mode management
Audible alarm for service alerts
Integrated Wi-Fi powered by EcoNet® technology* and free mobile app gives users control over water heater, allowing for customizable temperature, vacation settings, energy savings and system monitoring at home or away
Demand Response Ready with built-in EcoPort/ CTA-2045 port
LeakGuard™ and LeakSense™ Ready — Easily add leak detection and prevention with leak sensor and shutoff valve upgrade kit
Operation Modes
Energy Saver
Heat Pump
High Demand
Electric
Vacation/Away: 2-28 days (or placed on hold indefinitely)
Plus…
Premium grade anode rod with resistor extends the life of the tank
Dip tube diffuser reduces sediment improving efficiency and tank life
3/4" NPT water inlet and outlet; 3/4" condensate drain connections
Incoloy stainless steel resistor elements
Dry-fire protection
Easy access, top mounted washable air filter
2" Non-CFC foam insulation
Enhanced flow brass drain valve
Temperature and pressure relief valve installed
Design certified to NSF/ANSI 372 (Lead Content)
Warranty
3-Year limited tank and parts warranty
See Commercial Warranty Certificate for complete information