We are using cookies to provide our services

By using our services you agree to our use of cookies

Heavy Duty Electric Commercial Water Heaters

Unique ref.: Heavy_Duty_Electric_Water_Heaters
Brand: Rheem Manufacturing Company
Product family: HVAC
Product group: Water Heaters
Date of publishing: 2014-04-01
Edition number: 1
Type: Object (single object)
Rheem-Ruud Electric Commercial Water Heaters are suitable for general commercial hot water applications and are also ideal for point-of-use installations. A single unit can be used as a booster heater to satisfy the hot water requirements of commercial dishwashers. A single temperature storage unit, when installed with a mixing valve, will supply two temperatures in food service establishments.

Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

BTU Input per Hour - Electrical: 102366 Btu/hr, 122839 Btu/hr, 153549 Btu/hr, 184259 Btu/hr, 20473 Btu/hr, 276388 Btu/hr, 30709 Btu/hr, 40946 Btu/hr, 51183 Btu/hr, 61420 Btu/hr, 81893 Btu/hr, 92129 Btu/hr

Capacity: 120 gal, 50 gal, 85 gal

Country: United States

Diameter: 26.25", 28.25", 30.25"

Height: 45.625", 57.6875", 67.625"

Industry Standards: ANSI, UL, UL standard 1453, ASME

Manufacturer Product Line: Commercial Electric

Number of Poles: 1, 3

Power: 12 kW, 15 kW, 18 kW, 24 kW, 27 kW, 30 kW, 36 kW, 45 kW, 54 kW, 6 kW, 81 kW, 9 kW

Region: North America

Voltage: 208 V, 240 V, 277 V, 480 V


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
IFC classification: Boiler
UNSPSC name: Boilers
UNSPSC code: 401020
Uniclass 1.4 Code: L7521
Uniclass 1.4 Description: Boilers, central heat generators
Uniclass 2.0 Code: PR-87-08
Uniclass 2.0 Description: Boilers
Uniclass 2015 Code: Pr_60_60_96
Uniclass 2015 Description: Water heaters
NBS Reference Code: 87-08
NBS Reference Description: Boilers
OmniClass Number: 23-33 11 22
OmniClass Title: Electric Boilers

All BIM objects are real products from real manufacturers confirmed and approved