Publish your products
RGEHYB Resolute™ Line Classic® Series Packaged G/E

RGEHYB Resolute™ Line Classic® Series Packaged G/E

Resolute units come factory charged, wired, and run-tested, with dual-stage compressors and field-convertible airflow options for reliable performance. Noteworthy features include a slide-out indoor fan assembly, single-point electrical connections, and a 2-inch slide-out filter for added service and routine maintenance convenience. Available in nominal sizes ranging from 15 to 25 tons, Resolute is a great choice for a variety of commercial applications. Standout Features: - Hinged access panels, slide-out condensate drain pan, factory-installed economizers, and single-point wiring for faster, easier service, maintenance, and installation - Maximize humidity control without compromising the desired set point with HumidiDry®, delivering energy savings, performance, and comfort - PlusOne® Diagnostics ClearControl™ includes factory-installed Direct Digital Control (DDC) and sensors for easy connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years • Standard Heat Exchanger – 10 Years • Stainless Steel Heat Exchanger – 20 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specification
    • Nominal sizes: 15-25 Tons
    • Up to 10.8 EER / 14.0 IEER
    • Two-stage cooling
    • Coil Type: Fin and Tube Evaporator, MicroChannel Condenser
    • Standard PlusOne® ClearControl™
    • Optional PlusOne® HumidiDry®
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rgehyb-resolute-line-classic-series-packaged-ge
  • Product familyPackaged Gas/Electric
  • Product groupRGEHYB Resolute™ Line Classic® Series Packaged G/E
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 39 11
  • OmniClass TitleAir Conditioners

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit