Publish your products
RHPHYB Resolute™ Line Classic® Series Packaged Heat Pump

RHPHYB Resolute™ Line Classic® Series Packaged Heat Pump

Resolute units come factory charged, wired, and run-tested, with dual-stage compressors and field-convertible airflow options for reliable performance. Noteworthy features include a slide-out indoor fan assembly, single-point electrical connections, and a 2-inch slide-out filter for added service and routine maintenance convenience. Available in 15 and 20 tons, Resolute heat pumps are a great choice for a variety of commercial applications. Standout Features: - PlusOne® ServiceSmart Package including standard hinged access panels, slide-out drain pan with condensate overflow sensor, and qwik-slide blower assembly facilitates easier service and maintenance - PlusOne® Diagnostics come standard through CoreCommand™ with easy-to-read and understand fault codes, history, and input/output options to meet building compliance needs - Improved installability through factory-installed economizers and standard single-point wiring - Optional ClearControl™ includes factory-installed Direct Digital Control (DDC) and sensors for easy connectivity through Modbus®, LonWorks®, or BACnet® Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years. Additional extended warranty packages available through ProtectionPlus®. All units are factory run tested and shipped with R-454B refrigerant charge.
Specification
    • Nominal sizes: 15 & 20 Tons
    • Up to 10.6 EER / 13.5 IEER
    • Two-stage cooling
    • Coil Type: Fin and Tube
    • Optional PlusOne® ClearControl™
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rhphyb-resolute-line-classic-series-packaged-heat-pump
  • Product familyPackaged Heat Pump
  • Product groupRHPHYB Resolute™ Line Classic® Series Packaged Heat Pump
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 17 11
  • OmniClass TitlePackaged Heat Pumps

Region availability

North America
Canada
United States